Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID26
Product description
MXI421.15/2 V&A 3W PN16 DN15
SA110ID05
Product type (ASN)
MXI421.15/2
PREVIEW
Preview
LODLEVEL
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
15.00
SA700ID06
kvs value
2.15 m³/h
SA700ID30
nominal pressure
16
SA71012ID04
length
112.000 mm
SA71012ID05
witdh
58.000 mm
SA71012ID06
height
140.000 mm
SA71012ID08
mass (net)
0.844 kg
SA700ID07
Maximum operating temperature
110.00 °C
SA700ID08
Maximum operating pressure
16.00 bar
SA400ID03
Body material
brass
LINK
Product link
http://www.siemens.com/btproduct?S55310-M103
SA810ID03
Manufacturer order number
S55310-M103
SA810ID04
Datanorm number
S55310-M103
SA810ID06
GTIN number
4047625004798
SA810ID10
Description text
On/off 3-port zone valve & actuator with spring return, DN 15
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
10
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM classcode
EC011310
ETIMCLASSN
ETIM classname
Three-way control valve
IFCEXPORT
IfcExportAs
IfcValve.REGULATING
OMNICLASSNU
OmniClass number
23-27 31 00
OMNICLASS
OmniClass title
Valves
UNICLASSC
Pr_65_54_94_72
SA100ID04
Valve type
shut-off and control valve assemblies
SA010ID02
Blattnummer der Richtlinie
2
SA010ID03
Date of issue (month) of the standard
200111
SA110ID04
Valve type
VAI..
Related Equipment
    No related equipment available
Previews
3D
2D