Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID26
Product description
MVS661.25-0.4N Refrigerant valve PN40
SA110ID05
Main product group
MVS661.25-0.4N
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Valve assembly type
shut-off and control valve assemblies
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
25
SA700ID06
kvs value
0.00 m³/h
SA700ID30
Nominal pressure PN
53
SA71012ID04
Length
160.00 mm
SA71012ID05
Width
102.00 mm
SA71012ID06
Height
285.00 mm
SA71012ID08
mass (net)
5.17 kg
SA700ID07
Maximum operating temperature
120 °C
SA700ID08
Maximum operating pressure
63 bar
SA400ID03
Body material
steel
LINK
http://www.siemens.com/btproduct?BPZ:MVS661.25-0.4N
SA810ID03
Manufacturer’s reference number
BPZ:MVS661.25-0.4N
SA810ID04
Datanorm number
BPZ:MVS661.25-0.4N
SA810ID06
GTIN number
7612914068965
SA810ID10
Description text
2-port refrigerant valve, solder connection, PN 63, DN25, kvs 0.4, AC/DC 24 V, DC 0/2...10 V / 0/4...20 mA
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210514
ETIMCLASSC
ETIM Classcode
EC010261
ETIMCLASSN
ETIM Classname
Solenoid valve
IFCEXPORT
IfcExportAs
IfcValve.MIXING
OMNICLASSNU
OmniClass number
23-27 31 29 15
OMNICLASS
OmniClass title
Thermostatically Controlled Mixing Valves
UNICLASSC
Uniclass code
Pr_65_54_94_87
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.