Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA300ID03
Product variants B
MSM-INST
SA700ID04
Product property
MSM-INST METAL MFS-INSTITUTION
SA700ID005
Width
3.2 Inch
SA700ID006
Depth
2.8 Inch
SA700ID007
Height
4.8 Inch
SA700ID008
Mass (net)
1.600 lbs.
SA810ID03
Manufacturer order number
BPZ:500-698220
SA810ID04
Datanorm number
BPZ:500-698220
SA810ID06
SA810ID10
Description text
Metal Manual Station with Key, Institutional
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC001765
ETIMCLASSN
ETIM classname
Manual call point for emergency systems
IFCEXPORT
IfcExportAs
IfcAlarm.MANUALPULLBOX
OMNICLASSNU
OmniClass number
23-35 37 49
OMNICLASS
OmniClass title
Push Button Switches
UNICLASSC
Pr_40_70_75_50
SA100ID04
Main product group 1
Fire safety (UL)
SA110ID04
Main product group 2
Conventional detection and initiating devices
SA010ID02
Sheet number of the guideline
99
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.