카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID26
Product description
M3FK15LX15 Valve
SA110ID05
Main product group
M3FK15LX15
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Valve assembly type
shut-off and control valve assemblies
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
15
SA700ID06
kvs value
2 m³/h
SA700ID30
Nominal pressure PN
32
SA71012ID04
Length
150.00 mm
SA71012ID05
Width
67.50 mm
SA71012ID06
Height
246.00 mm
SA71012ID08
mass (net)
2.60 kg
SA700ID07
Maximum operating temperature
120 °C
SA700ID08
Maximum operating pressure
32 bar
SA400ID03
Body material
steel
LINK
http://www.siemens.com/btproduct?BPZ:M3FK15LX15
SA810ID03
Manufacturer’s reference number
BPZ:M3FK15LX15
SA810ID04
Datanorm number
BPZ:M3FK15LX15
SA810ID06
GTIN number
7612914015884
SA810ID10
Description text
Mixing/2-port refrigerant valve, solder connection, PN32, DN15, kvs 1.5, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210514
ETIMCLASSC
ETIM Classcode
EC010303
ETIMCLASSN
ETIM Classname
Three-way solenoid valve
IFCEXPORT
IfcExportAs
IfcValve.GASCOCK
OMNICLASSNU
OmniClass number
23-27 31 61
OMNICLASS
OmniClass title
Thermostatic Expansion Valves
UNICLASSC
Uniclass code
Pr_65_54_85_26
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기
3D
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호