Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID26
Product description
M3FB15LX/A Valve
SA110ID05
Main product group
M3FB15LX/A
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Valve assembly type
shut-off and control valve assemblies
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
15
SA700ID06
kvs value
3 m³/h
SA700ID30
Nominal pressure PN
43
SA71012ID04
Length
160.00 mm
SA71012ID05
Width
82.00 mm
SA71012ID06
Height
274.00 mm
SA71012ID08
mass (net)
4.30 kg
SA700ID07
Maximum operating temperature
120 °C
SA700ID08
Maximum operating pressure
43 bar
SA400ID03
Body material
steel
LINK
http://www.siemens.com/btproduct?BPZ:M3FB15LX/A
SA810ID03
Manufacturer’s reference number
BPZ:M3FB15LX/A
SA810ID04
Datanorm number
BPZ:M3FB15LX/A
SA810ID06
GTIN number
7612914015808
SA810ID10
Description text
Diverting/2-port refrigerant valve, solder connection, PN32, DN15, kvs 3, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210514
ETIMCLASSC
ETIM Classcode
EC010303
ETIMCLASSN
ETIM Classname
Three-way solenoid valve
IFCEXPORT
IfcExportAs
IfcValve.GASCOCK
OMNICLASSNU
OmniClass number
23-27 31 61
OMNICLASS
OmniClass title
Thermostatic Expansion Valves
UNICLASSC
Uniclass code
Pr_65_54_85_26
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.