Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID26
Product description
M2FP03GX Valve
SA110ID05
Main product group
M2FP03GX
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Valve assembly type
shut-off and control valve assemblies
SA700ID27
Nominal width system
DN
SA700ID28
0.000
SA700ID06
kvs value
0 m³/h
SA700ID30
Nominal pressure PN
32
SA71012ID04
Length
112.00 mm
SA71012ID05
Width
67.50 mm
SA71012ID06
Height
149.00 mm
SA71012ID08
mass (net)
1.64 kg
SA700ID07
Maximum operating temperature
100 °C
SA700ID08
Maximum operating pressure
32 bar
SA400ID03
Body material
steel
LINK
http://www.siemens.com/btproduct?BPZ:M2FP03GX
SA810ID03
Manufacturer’s reference number
BPZ:M2FP03GX
SA810ID04
Datanorm number
BPZ:M2FP03GX
SA810ID06
GTIN number
7612914017109
SA810ID10
Description text
2-port modulating pilot valve with magnetic actuator, PN32, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs to control main valves
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210514
ETIMCLASSC
ETIM Classcode
EC010261
ETIMCLASSN
ETIM Classname
Solenoid valve
IFCEXPORT
IfcExportAs
IfcValve.MIXING
OMNICLASSNU
OmniClass number
23-27 31 29 15
OMNICLASS
OmniClass title
Thermostatically Controlled Mixing Valves
UNICLASSC
Uniclass code
Pr_65_54_94_87
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D