Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
LF-42243 Dual zone sampling kit
SA110ID05
Main groups of wares
LF-42243
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
259.0 mm
SA700ID06
Depth
166.0 mm
SA700ID07
Height
321.0 mm
SA700ID08
mass (net)
1.361 kg
LINK
Product link
http://www.siemens.com/btproduct?S54331-Z15-A1
SA810ID03
Manufacturer’s reference number
S54331-Z15-A1
SA810ID04
Datanorm number
S54331-Z15-A1
SA810ID06
GTIN number
SA810ID10
Description text
XAS Dual-Zone Duct-Sampling Kit
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001763
ETIMCLASSN
ETIM classname
Fire detector
IFCEXPORT
IfcExportAs
IfcSensor.SMOKESENSOR
OMNICLASSNU
OmniClass number
23-29 29 13 11
OMNICLASS
OmniClass title
Smoke Detectors
UNICLASSC
Pr_75_75_76_83
SA740ID04
Approval markings
Related Equipment
    No related equipment available
Previews
3D
2D