Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
JB 525C23 Universal dimmer 1-fold
SA110ID05
Product type (ASN)
JB 525C23
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
KNX
SA700ID05
Width
70.0 mm
SA700ID06
Depth
44.6 mm
SA700ID07
Height
90.0 mm
SA700ID08
mass (net)
0.207 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1525-4CB23
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
5WG1525-4CB23
SA810ID04
Datanorm number
5WG1525-4CB23
SA810ID06
GTIN number
7612914101921
SA810ID10
Description text
Universal Dimmer‚ 1 x AC 120 V, 10...125 VA (R‚L‚C load)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001094
ETIMCLASSN
ETIM Classname
Dimming actuator for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
Powiązane wyposażenie
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code