Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
JB 510C23
SA700ID04
Product feature
JB 510C23 Binary output device 2-fold
SA400ID03
0.000
SA700ID05
Width
70.0 mm
SA700ID06
Depth
44.6 mm
SA700ID07
Height
90.0 mm
SA700ID08
mass (net)
0.184 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1510-4CB23
SA810ID03
Order number
5WG1510-4CB23
SA810ID04
DataNorm number
5WG1510-4CB23
SA810ID06
GTIN number
7612914101907
SA810ID10
Description text
binary Output, 2 x AC 120...277 V, 10 A (resistive load)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC001097
ETIMCLASSN
ETIM classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcProtectiveDevice.RESIDUALCURRENTSWITCH
OMNICLASSNU
Omniclass number
23-35 29 00
OMNICLASS
Omniclass title
Circuit Breakers
UNICLASSC
Uniclass code
Pr_75_72_48_15
Related Equipment
    No related equipment available
Previews
3D
2D