Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
JB 260C23
SA700ID04
Product feature
JB 260C23 Binary inputs 4x230V
SA400ID03
0.000
SA700ID05
Width
70.0 mm
SA700ID06
Depth
44.6 mm
SA700ID07
Height
90.0 mm
SA700ID08
mass (net)
0.180 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1260-4CB23
SA810ID03
Manufacturer’s reference number
5WG1260-4CB23
SA810ID04
Datanorm number
5WG1260-4CB23
SA810ID06
GTIN number
7612914096968
SA810ID10
Description text
Binary Input 4 x AC/DC 12...230 V
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000688
ETIMCLASSN
ETIM Classname
Binary input for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
Related Equipment
    No related equipment available
Previews
3D
2D