Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
JB 260C23 Binary inputs 4x230V
SA110ID05
Product type (ASN)
JB 260C23
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
KNX
SA700ID05
Width
70.0 mm
SA700ID06
Depth
44.6 mm
SA700ID07
Height
90.0 mm
SA700ID08
mass (net)
0.180 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1260-4CB23
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
5WG1260-4CB23
SA810ID04
Datanorm number
5WG1260-4CB23
SA810ID06
GTIN number
7612914096968
SA810ID10
Description text
Binary Input 4 x AC/DC 12...230 V
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000688
ETIMCLASSN
ETIM Classname
Binary input for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
関連機器
    利用可能な関連機器はありません
プレビュー
3D
2D
Code