카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
HI722
SA700ID04
Product feature
HI722 Heat detector (static only)
SA400ID03
SA700ID05
Width
105.0 mm
SA700ID06
Depth
105.0 mm
SA700ID07
Height
49.0 mm
SA700ID08
mass (net)
0.126 kg
LINK
http://www.siemens.com/btproduct?S54310-F3-A1
SA810ID03
Manufacturer’s reference number
S54310-F3-A1
SA810ID04
Datanorm number
S54310-F3-A1
SA810ID06
GTIN number
4047625015428
SA810ID10
Description text
Heat detector (static)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001763
ETIMCLASSN
ETIM Classname
Fire detector
IFCEXPORT
IfcAsExport
IfcSensor.FIRESENSOR
OMNICLASSNU
Omniclass number
23-29 29 13 13
OMNICLASS
Omniclass title
Heat Detectors
UNICLASSC
Uniclass code
Pr_75_75_76_64
INFO
Information about the export to the accessory combination
Bei Auswahl von Zubehörkombination bitte Exportformat "Autodesk Revit Instance+Family 20XX (3D)" auswählen!
ACCESSORY_1
Accessories:
ACCESSORY_2
Accessories:
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기
3D
2D
암호