카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
GNA166.1E/T12 F&S actuator SR AC/DC 24V
SA110ID05
Main product group
GNA166.1E/T12
LODLEVEL
Level of detail
PREVIEW
Preview
BUSPROTOKOLL
Bus protocol
SA100ID04
6-way control ball valvel, male thread, PN16, DN10
electromotive
SA500ID03
Range of application
air
SA300ID03
Mechanical power transmission
rotary
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
max. power consumption AC (at start-up)
W
SA700ID14
power consumption DC (in operation)
SA700ID29
Protection class
IP54
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
°C
SA700ID24
maximum ambient temperature
50 °C
SA700ID25
minimum ambient temperature
-20 °C
SA700ID26
allowable ambient humidity (in operation)
95 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
1.3 kg
SA71006ID04
Plastic
81.000 mm
SA71006ID05
Depth
63.000 mm
SA71006ID06
Height
178.000 mm
LINK
http://www.siemens.com/btproduct?S55499-D496
SA810ID03
Manufacturer’s reference number
S55499-D496
SA810ID04
Datanorm number
S55499-D496
SA810ID06
GTIN number
4047625008802
SA810ID10
Description text
Actuators for fire protection dampers
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC011290
ETIMCLASSN
ETIM Classname
Electric servomotor
IFCEXPORT
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-35 15 00
OMNICLASS
OmniClass title
Electric Motors
UNICLASSC
Uniclass code
Pr_75_50_18_21
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기
3D
Characteristics Graph
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호