Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
GLB181.1E/KN Damper Actuator VAV KNX
SA110ID05
Type (ASN)
GLB181.1E/KN
LODLEVEL
Level of detail
PREVIEW
Preview
BUSPROTOKOLL
Bus protocol
KNX
SA100ID04
Drive type
electromotive
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
3.00 VA
SA700ID16
maximum power consumption DC (in starting state)
2.50 W
SA700ID29
Protection class A
IP54
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
50.00 °C
SA700ID22
minimum temperature of medium
0.00 °C
SA700ID24
maximum ambient temperature
50.00 °C
SA700ID25
minimum ambient temperature
0.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
0.60 kg
SA71006ID04
Length
71.00 mm
SA71006ID05
Width
61.00 mm
SA71006ID06
Height
158.00 mm
LINK
http://www.siemens.com/btproduct?S55499-D135
SA740ID04
SA810ID03
Manufacturer’s reference number
S55499-D135
SA810ID04
Datanorm number
S55499-D135
SA810ID06
GTIN number
7612914113412
SA810ID10
Description text
VAV compact controller KNX, AC 24 V, 10 Nm, 150 s, 300 Pa
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210607
ETIMCLASSC
ETIM Classcode
EC000792
ETIMCLASSN
ETIM Classname
Actuating drive for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 15
OMNICLASS
OmniClass title
Motor Operated Valve Actuators
UNICLASSC
Uniclass code
Pr_75_75_18_16
SA010ID02
Sheet number of the guideline
24
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.