Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product description
GGA126.1E/T10 F&S actuator AC/DC24V SR
SA110ID05
Product main group
GGA126.1E/T10
LODLEVEL
PREVIEW
Preview
SA100ID04
Actuator type
electromotive
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
minimum operating voltage (lower functioning limit)
V
SA700ID08
maximum operating voltage (upper functioning limit)
V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
7.00 VA
SA700ID16
maximum power consumption DC (in starting state)
5.00 W
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
50.00 °C
SA700ID22
minimum temperature of medium
-32.00 °C
SA700ID24
maximum ambient temperature
50.00 °C
SA700ID25
minimum ambient temperature
-20.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
2.40 kg
SA71006ID04
Length
71.00 mm
SA71006ID05
width
100.00 mm
SA71006ID06
Height
280.00 mm
LINK
Product link
http://www.siemens.com/btproduct?BPZ:GGA126.1E/T10
SA810ID03
Manufacturer’s reference number
BPZ:GGA126.1E/T10
SA810ID04
DataNorm-Nummer
BPZ:GGA126.1E/T10
SA810ID06
GTIN number
7612914050908
SA810ID10
Description text
Actuator for fire protection dampers, AC/DC 24 V, 2-position, 18 Nm, spring return 90/15 s, 2 auxiliary switches, shaft 10 x 10 mm, with thermosensor
SA810ID14
Quantity unit
PCE
SA810ID15
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210614
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 15
OMNICLASS
OmniClass title
Motor Operated Valve Actuators
UNICLASSC
Uniclass code
Pr_75_75_18_02
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.