Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
G120P-7.5/35A
SA700ID04
Product feature
G120P-7.5/35A VSD, 7.5kW, Fi. A, IP55
SA700ID05
Width
180.0 mm
SA700ID06
Depth
249.0 mm
SA700ID07
Height
540.0 mm
SA700ID08
mass (net)
7.010 kg
LINK
http://www.siemens.com/btproduct?6SL3200-6AM21-8AH0
SA810ID03
Manufacturer’s reference number
6SL3200-6AM21-8AH0
SA810ID04
Datanorm number
6SL3200-6AM21-8AH0
SA810ID06
GTIN number
4042948667019
SA810ID10
Description text
Variable Speed Drive G120P, FSB, IP55, Filter A, 7.5 kW
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001857
ETIMCLASSN
ETIM Classname
Frequency converter
IFCEXPORT
IfcAsExport
IfcTransformer.FREQUENCY
OMNICLASSNU
Omniclass number
23-35 41 13
OMNICLASS
Omniclass title
Signal Converters
UNICLASSC
Uniclass code
Pr_75_75_90_16
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.