Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
G120P-4/35B
SA700ID04
Product feature
G120P-4/35B FU, 4.0kW, Fi. B, IP55
SA700ID05
Length
180.00 mm
SA700ID06
Depth
249.00 mm
SA700ID07
Height
540.00 mm
SA700ID08
mass (net)
7.01 kg
LINK
http://www.siemens.com/btproduct?6SL3200-6AM21-0BH0
SA810ID03
Order number
6SL3200-6AM21-0BH0
SA810ID04
Datanorm number
6SL3200-6AM21-0BH0
SA810ID06
EAN number
4042948667194
SA810ID10
Description text
Frequency inverter G120P, FSB, IP55, filter B, 4 kW
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001857
ETIMCLASSN
ETIM Classname
Frequency converter
IFCEXPORT
IfcAsExport
IfcTransformer.FREQUENCY
OMNICLASSNU
Omniclass number
23-35 41 13
OMNICLASS
Omniclass title
Signal Converters
UNICLASSC
Uniclass code
Pr_75_75_90_16
LINKDEU
http://www.siemens.com/btproduct?6SL3200-6AM21-0BH0
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.