Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
G120P-3/35B FU
SA700ID04
Product feature
G120P-3/35B FU, 3.0kW, Fi. B, IP55
BUSPROTOKOLL
Bus Protokoll
"ModBus
SA700ID05
Length
154.00 mm
SA700ID06
Depth
249.00 mm
SA700ID07
Height
460.00 mm
SA700ID08
mass (net)
0.00 kg
LINK
www.siemens.com/btproduct?6SL3200-6AM17-7BH0
SA810ID03
Order number
6SL3200-6AM17-7BH0
SA810ID04
Datanorm number
6SL3200-6AM17-7BH0
SA810ID06
GTIN number
4042948667187
SA810ID10
Description
Frequency converter G120P, FSA, IP55, filter B, 3 kW
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001857
ETIMCLASSN
ETIM Classname
Frequency converter
IFCEXPORT
IfcAsExport
IfcTransformer.FREQUENCY
OMNICLASSNU
Omniclass number
23-35 41 13
OMNICLASS
Omniclass title
Signal Converters
UNICLASSC
Uniclass code
Pr_75_75_90_16
LINKDEU
www.siemens.com/btproduct?6SL3200-6AM17-7BH0
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.