Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
G120P-2.2/35A FU
SA700ID04
Product feature
G120P-2.2/35A FU, 2.2kW, Fi. A, IP55
BUSPROTOKOLL
Bus Protokoll
"Modbus/RTU
SA700ID05
Length
154.00 mm
SA700ID06
Depth
249.00 mm
SA700ID07
Height
460.00 mm
SA700ID08
mass (net)
0.00 kg
LINK
www.siemens.com/btproduct?6SL3200-6AM15-8AH0
SA810ID03
Order number
6SL3200-6AM15-8AH0
SA810ID04
Datanorm number
6SL3200-6AM15-8AH0
SA810ID06
GTIN number
4042948666975
SA810ID10
Description
Frequency converter G120P, FSA, IP55, filter A, 2.2 kW
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001857
ETIMCLASSN
ETIM Classname
Frequency converter
IFCEXPORT
IfcAsExport
IfcTransformer.FREQUENCY
OMNICLASSNU
Omniclass number
23-35 41 13
OMNICLASS
Omniclass title
Signal Converters
UNICLASSC
Uniclass code
Pr_75_75_90_16
LINKDEU
www.siemens.com/btproduct?6SL3200-6AM15-8AH0
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.