Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
FDV202 FireCatcher Camera
SA110ID05
Product type (ASN)
FDV202
PREVIEW
Preview
LODLEVEL
Level of detail
SA100ID04
Product indentification
Raumautomation
SA71015ID04
Length
400.00 mm
SA71015ID05
Width
155.00 mm
SA71015ID06
Height
251.00 mm
SA71015ID07
mass (net)
2.000 kg
SA300ID03
Mounting types of the sensors
Aufputz
SA700ID05
Min. ambient temperature (in operation)
-40 °C
SA700ID06
Max. ambient temperature (in operation)
60 °C
SA700ID07
Condensation permissible
-50 °C
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?S54335-Z10-A1
SA810ID03
Order number
S54335-Z10-A1
SA810ID04
Datanorm number
S54335-Z10-A1
SA810ID06
GTIN number
SA810ID10
Description text
FDV202 FireCatcher Camera
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221202
ETIMCLASSC
ETIM classcode
EC001763
ETIMCLASSN
ETIM classname
Fire detector
IFCEXPORT
IfcExportAs
IfcAudioVisualAppliance.CAMERA
OMNICLASSNU
OmniClass number
23-37 15 13
OMNICLASS
OmniClass title
Camera Recorders
UNICLASSC
Uniclass code
Pr_60_75_86
SA960ID08
Link (URL)
http://www.siemens.com/btproduct?S54335-Z10-A1
SA700ID18
Max. Operating pressure
関連機器
    利用可能な関連機器はありません
プレビュー
3D
Characteristics Graph
2D
Code