Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
FDMH273-R
SA700ID04
Product feature
FDMH273-R Housing red
SA700ID05
Width
135.0 mm
SA700ID06
Depth
58.0 mm
SA700ID07
Height
135.0 mm
SA700ID08
mass (net)
0.328 kg
LINK
http://www.siemens.com/btproduct?S54323-B109-A1
SA810ID03
Order number
S54323-B109-A1
SA810ID04
DataNorm number
S54323-B109-A1
SA810ID06
GTIN number
SA810ID10
Description text
Housing red, with glass and key
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC000200
ETIMCLASSN
ETIM classname
Enclosure for control circuit devices
IFCEXPORT
IfcAsExport
IfcJunctionBox.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 29 13
OMNICLASS
Omniclass title
Fire Detectors
UNICLASSC
Uniclass code
Pr_20_29_03_79
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.