Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
FDM275
SA700ID04
Product feature
FDM275 Radio manual call point
SA700ID05
Width
87.0 mm
SA700ID06
Depth
63.0 mm
SA700ID07
Height
87.0 mm
SA700ID08
mass (net)
0.216 kg
LINK
http://www.siemens.com/btproduct?S54323-F105-A1
SA810ID03
Order number
S54323-F105-A1
SA810ID04
DataNorm number
S54323-F105-A1
SA810ID06
GTIN number
SA810ID10
Description text
Radio manual call point FDM275
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC001765
ETIMCLASSN
ETIM classname
Manual call point for emergency systems
IFCEXPORT
IfcAsExport
IfcAlarm.BREAKGLASSBUTTON
OMNICLASSNU
Omniclass number
23-35 37 49
OMNICLASS
Omniclass title
Push Button Switches
UNICLASSC
Uniclass code
Pr_75_75_17_13
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.