Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA110ID05
Typ (ASN)
FDL242
SA700ID04
Product name
FDL242 Linear smoke detector
PREVIEW
LOD
Level of details
SA100ID04
Application range of the sensors
Building and room safety
SA200ID03
Design of the sensors
Communicative sensors
SA300ID03
Installation types of the sensors
Surface-mountable (e.g. detector with its own base)
SA350ID03
Installation position
Vertical
SA400ID03
Casing material
Plastics
SA700ID05
Min. ambient temperature (in operation)
-20 °C
SA700ID06
Max. ambient temperature (in operation)
55 °C
SA700ID07
Min. Lagertemperatur
-40 °C
SA700ID08
Max. Lagertemperatur
85 °C
SA700ID16
maximale Umgebungsfeuchte
93 % r.F.
SA700ID17
Condensation permitted
no
SA700ID19
IP rating, processing electronics
IP53
SA700ID20
Schutzart (IP), Messkopf
IP53
SA7100101ID03
Einsatzbereich (Medium) Sensoren
Air
SA7100101ID06
Messgrößen
Optical (light opacity or extinction)
SA7100101ID08
Messprinzip
optical / photoelectric
SA7100101ID19
Anwendung in Sicherheitstechnik
Yes
SA7100101ID20
Anwendung in Fertigungstechnik
no
SA7101101ID03
Sensoren in der Sicherheitstechnik
Fire
SA7100401ID11
Gerätegruppe (ATEX 2014/23/EU)
no
SA7104101ID03
Lackierbarkeit
no
SA7104101ID04
Farbe Beschreibung
RAL
SA7104101ID05
Beschreibung der Lackierbarkeit
9016 Traffic white
SA7100501ID03
Position der Sensorsonde
integriert
SA7100501ID05
Justierung am Gerät möglich
Yes
SA7100501ID06
Justierung am Gerät
Yes
SA7100601ID03
Akustisch
Yes
SA7100601ID04
Optisch
LED/light
SA7106101ID03
Anzahl der Signaltöne
6
SA7106201ID03
Schnittstellen
Bus
SA7106401ID03
Leuchtanwendung
Operating status
SA7106401ID04
Leuchtart
LED
SA7101501ID04
Length
134
SA7101501ID05
Width
130
SA7101501ID06
Height
181
SA7101501ID07
Mass
0.7
SA740ID03
Designation of the approval
VdS Certificate, CE-Konformität
SA740ID04
Approval markings
VdS, CE
LINK
Product link
http://www.siemens.com/btproduct?S54331-F10-A1 mm
SA810ID03
Bestell-Nummer
S54331-F10-A1
SA810ID04
DATANORM number
S54331-F10-A1
SA810ID07
Media- connection number
S54331-F10-A1
SA810ID09
Order quantity (multiplier)
1
SA810ID10
Description/supplementary text for the order number
FDL242 Linear smoke detector
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Internet address of the manufacturer
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC001763
ETIMCLASSN
ETIM classname
Fire detector
IFCEXPORT
IfcExportAs
IfcSensor.SMOKESENSOR
OMNICLASSNU
OmniClass number
23-29 29 13 11
OMNICLASS
OmniClass title
Smoke Detectors
UNICLASSC
Pr_75_80_30_59
SA010ID02
Sheet number of the directive
51
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D