Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
FDCL221-Ex
SA700ID04
Product feature
FDCL221-Ex Line adapter (Ex)
SA400ID03
SA700ID05
Length
22.50 mm
SA700ID06
Depth
113.80 mm
SA700ID07
Height
117.60 mm
SA700ID08
mass (net)
0.24 kg
LINK
http://www.siemens.com/btproduct?S54329-F4-A1
SA810ID03
Order number
S54329-F4-A1
SA810ID04
DataNorm number
S54329-F4-A1
SA810ID06
GTIN number
SA810ID10
Description text
Line adapter (Ex) for peripheral equipment in hazardous areas
SA810ID14
Quantity unit
PCE
SA810ID15
Mengr
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC002648
ETIMCLASSN
ETIM classname
Accessories for fire detector
IFCEXPORT
IfcAsExport
IfcAlarm.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 31 23 11
OMNICLASS
Omniclass title
Fire Alarm Central Station Transmitters
UNICLASSC
Uniclass code
Pr_75_70_27_27
Related Equipment
    No related equipment available
Previews
3D
2D