Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FDB221 Detector base (addressable)
SA110ID05
Product type (ASN)
FDB221
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
100.00 mm
SA700ID06
Depth
100.00 mm
SA700ID07
Height
22.00 mm
SA700ID08
mass (net)
0.03 kg
LINK
Product link
http://www.siemens.com/btproduct?A5Q00001664
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
A5Q00001664
SA810ID04
DataNorm number
A5Q00001664
SA810ID06
GTIN number
4047625014865
SA810ID10
Description text
Detector base addressable
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001489
ETIMCLASSN
ETIM classname
Socket for fire alarm detector
IFCEXPORT
IfcAsExport
IfcJunctionBox.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 33 15
OMNICLASS
Omniclass title
Electrical Junction Boxes
UNICLASSC
Uniclass code
Pr_80_77_28_28
SA010ID02
Blattnummer der Richtlinie
99
SA010ID03
Issue date (month) of the guideline
200111
SA100ID04
Main product group 1
Fire safety (EN)
SA110ID04
Main product group 2
Sinteso
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.