Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
FDAZ292
SA700ID04
Product feature
Color of housing front
SA700ID05
Width
95 mm
SA700ID06
Depth
74 mm
SA700ID07
Height
214 mm
SA700ID08
mass (net)
0.220 kg
LINK
http://www.siemens.com/btproduct?S54333-C92-A1
SA810ID03
Manufacturer’s reference number
S54333-C92-A1
SA810ID04
Datanorm number
S54333-C92-A1
SA810ID06
GTIN number
4047625015718
SA810ID10
Description text
ASD filter box
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220421
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Accessories/spare parts for fire detector
IFCEXPORT
IfcAsExport
IfcFilter.AIRPARTICLEFILTER
OMNICLASSNU
Omniclass number
23-27 57 27
OMNICLASS
Omniclass title
Air Filter
UNICLASSC
Uniclass code
Pr_65_57_02_25
LODLEVEL_
0,'None'
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D