Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FDAI92 Alarm indicator - surface mounted
SA110ID05
Product type (ASN)
FDAI92
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
85.00 mm
SA700ID06
Depth
28.00 mm
SA700ID07
Height
85.00 mm
SA700ID08
mass (net)
0.06 kg
LINK
Product link
http://www.siemens.com/btproduct?S54370-F3-A1
SA740ID04
Approval markings
SA810ID03
Order number
S54370-F3-A1
SA810ID04
DataNorm number
S54370-F3-A1
SA810ID06
GTIN number
4047625016005
SA810ID10
Description text
Alarm indicator - surface mount
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC000195
ETIMCLASSN
ETIM classname
Optical/acoustic signal device
IFCEXPORT
IfcAsExport
IfcAudioVisualAppliance.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 31 17
OMNICLASS
Omniclass title
Visible Fire Notification Devices
UNICLASSC
Uniclass code
Pr_70_75_94_95
Related Equipment
    No related equipment available
Previews
3D
2D