Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPÄISCHES Portfolio
PREVIEW
Vorschau
LODLEVEL
Level of detail
None
SA700ID04
Product description
FC2060-AA Fire alarm panel (modular, P)
SA110ID05
Warenhauptgruppe
FC2060-AA
BUSPROTOKOLL
Bus Protokoll
SA700ID05
Width
430.00 mm
SA700ID06
Depth
260.00 mm
SA700ID07
Height
796.00 mm
SA700ID08
mass (net)
21.12 kg
SA950ID17
Maximum rated voltage (upper functional limit)
253.000 V
SA810ID03
Manufacturer’s reference number
S54400-C36-A1
LINK
Product link
http://www.siemens.com/btproduct?S54400-C36-A1
SUPPORTLINK
Support link
https://sieportal.siemens.com/en-ww/support
SA010ID06
Manufacturer's website
http://www.siemens.com/buildingtechnologies
SA740ID04
Approval markings
SA810ID06
GTIN number
SA810ID10
Description/supplementary text to order number
Fire alarm control panel (Modular, P) in housing (Large)
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
ETIMCLASSC
ETIM classcode
EC002685
ETIMCLASSN
ETIM classname
Central fire alarm control panel
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.CONTROLPANEL
OMNICLASSNU
Omniclass number
23-27 15 25
OMNICLASS
Omniclass title
Equipment Control Panels
UNICLASSC
Uniclass code
Pr_75_50_18_17
SA010ID02
Part number of the standard
99
Related Equipment
    No related equipment available
Previews
3D
2D