Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
SA300ID03
Type (ASN)
FC2020-EZ
SA700ID04
Product name
FC2020-EZ
SA700ID05
Length
430.00 mm
SA700ID06
Depth
160.00 mm
SA700ID07
Height
398.00 mm
SA700ID08
mass (net)
10.94 kg
LINK
https://www.siemens.com/btproduct?A5Q00016827
SA810ID03
Manufacturer’s reference number
A5Q00016827
SA810ID04
A5Q00016827
SA810ID06
GTIN number
SA810ID10
Description text
Fire alarm panel (2-loop) in housing (standard) with 1 LED display
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer Web Address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220816
ETIMCLASSC
ETIM Classcode
EC002685
ETIMCLASSN
ETIM Classname
Fire alarm panel
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.CONTROLPANEL
OMNICLASSNU
Omniclass number
23-29 31 13
OMNICLASS
Omniclass title
Fire Alarm Control Panels
UNICLASSC
Uniclass code
Pr_75_50_18_17
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.