Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
FC123-ZA
SA700ID04
Product feature
FC123-ZA Fire panel conv. (8Z)
SA700ID05
Width
430.0 mm
SA700ID06
Depth
124.0 mm
SA700ID07
Height
399.0 mm
SA700ID08
mass (net)
5.240 kg
LINK
http://www.siemens.com/btproduct?S54400-C129-A1
SA810ID03
Order number
S54400-C129-A1
SA810ID04
DataNorm number
S54400-C129-A1
SA810ID06
GTIN number
SA810ID10
Description text
Fire control panel, 8 zones
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC002685
ETIMCLASSN
ETIM classname
Central fire alarm system
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.CONTROLPANEL
OMNICLASSNU
Omniclass number
23-29 31 13
OMNICLASS
Omniclass title
Fire Alarm Control Panels
UNICLASSC
Uniclass code
Pr_75_50_18_17
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.