Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
SA300ID03
Product variants B
FC121-ZA
SA700ID04
Product property
FC121-ZA Fire panel conv. (2Z)
SA700ID05
Width
310.0 mm
SA700ID06
Depth
85.0 mm
SA700ID07
Height
360.0 mm
SA700ID08
mass (net)
2.790 kg
LINK
http://www.siemens.com/btproduct?S54400-C131-A1
SA810ID03
Order number
S54400-C131-A1
SA810ID04
Datanorm number
S54400-C131-A1
SA810ID06
0.000
SA810ID10
Description text
Fire control panel, 2 zones
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC002685
ETIMCLASSN
ETIM classname
Central fire alarm system
IFCEXPORT
IfcExportAs
IfcUnitaryControlElement.CONTROLPANEL
OMNICLASSNU
OmniClass number
23-29 31 13
OMNICLASS
OmniClass title
Fire Alarm Control Panels
UNICLASSC
Pr_75_50_18_17
Related Equipment
    No related equipment available
Previews
3D
2D