Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
FA2007-A1
SA700ID04
Product feature
FA2007-A1 Battery 12V, 45Ah, VDS
SA400ID03
SA700ID05
Breite
200.0 mm
SA700ID06
Depth
170.0 mm
SA700ID07
Height
176.0 mm
SA700ID08
mass (net)
15.320 kg
LINK
http://www.siemens.com/btproduct?A5Q00022897
SA810ID03
Manufacturer’s reference number
A5Q00022897
SA810ID04
Datanorm number
A5Q00022897
SA810ID06
GTIN number
SA810ID10
Description text
Battery (12 V, 45 Ah, VdS)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC011878
ETIMCLASSN
ETIM Classname
Battery (Lead)
IFCEXPORT
IfcAsExport
IfcElectricFlowStorageDevice.BATTERY
OMNICLASSNU
Omniclass number
23-35 19 15
OMNICLASS
Omniclass title
Rechargeable Batteries
UNICLASSC
Uniclass code
Pr_60_70_06_12
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.