Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
FA2004-A1
SA700ID04
Product feature
FA2004-A1 Battery 12V, 12Ah, VDS
SA400ID03
SA700ID05
Length
153.00 mm
SA700ID06
Depth
100.00 mm
SA700ID07
Height
102.00 mm
SA700ID08
mass (net)
3.93 kg
LINK
http://www.siemens.com/btproduct?A5Q00019354
SA810ID03
Manufacturer’s reference number
A5Q00019354
SA810ID04
Datanorm number
A5Q00019354
SA810ID06
GTIN number
4047625015183
SA810ID10
Description text
FA2004-A1 Battery 12V, 12Ah, VDS
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001765
ETIMCLASSN
ETIM Classname
Manual call point for emergency systems
IFCEXPORT
IfcAsExport
IfcAlarm.BREAKGLASSBUTTON
OMNICLASSNU
Omniclass number
23-35 37 49
OMNICLASS
Omniclass title
Push Button Switches
UNICLASSC
Uniclass code
Pr_75_75_17_13
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.