您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
Electromotoric
Siemens Building Technologies ASIA/PACIFIC Portfolio
HVAC products
Valves and actuators
Actuators for globe and pressure independent control valves (PICV)
Powered by
CAD模型選擇
Electromotoric, positing force 1600N: SBV..P
11.05.2023
Electromotoric, positing force 700N: SBX..P
11.05.2023
Electromotoric, positioning force 1100N: SAV..P
11.05.2023
Electromotoric, positioning force 300N: SBY..P
07.05.2023
Electromotoric‚ positioning force 1600N: SAV..
11.05.2023
Electromotoric‚ positioning force 1600N: SBV..
11.05.2023
Electromotoric‚ positioning force 500N: SAX..P
11.05.2023
Electromotoric‚ positioning force 700N: SBX..
11.05.2023
Electromotoric‚ positioning force 800N: SAX..
11.05.2023
Electromotoric‚ positioning force SAY..P..
11.05.2023
Positioning force 100 N: SSA..
07.05.2023
Positioning force 1100 N: SQV..P..
11.05.2023
Positioning force 135 N: SFP21.. / SFP71..
11.05.2023
Positioning force 150 N: SUA21..
11.05.2023
Positioning force 160 N: SSA31.04
07.05.2023
Positioning force 160 N: SSP..
11.05.2023
Positioning force 200 N: SFA21.. / SFA71..
11.05.2023
Positioning force 200 N: SSB..
11.05.2023
Positioning force 300 N: SSC..
11.05.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Code
聯繫信息