Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
DXA.S04P1 Digital pressure sensor
SA110ID05
Main product group
DXA.S04P1
LODLEVEL
PREVIEW
Preview
SA100ID04
Application range of the sensors
Plant automation
SA71015ID04
Length
118.000
SA71015ID05
Width
103.600
SA71015ID06
Height
47.200
SA71015ID07
mass (net)
0.100
SA300ID03
Mounting types of the sensors
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?S55376-C139
SA810ID03
Order number
S55376-C139
SA810ID04
DataNorm number
S55376-C139
SA810ID06
GTIN number
7612914109101
SA810ID10
Description text
DXA.S04P1 Digital pressure sensor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC011478
ETIMCLASSN
ETIM classname
Pressure transmitter
IFCEXPORT
IfcExportAs
IfcSensor.PRESSURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 13
OMNICLASS
OmniClass title
Pressure Measuring Instrument And Controls
UNICLASSC
Uniclass code
Pr_65_54_95_97
SA700ID07
Condensation permissible
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.