Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
DB721D
SA700ID04
Product feature
DB721D Detector Base
SA400ID03
SA700ID05
Length
117.00 mm
SA700ID06
Depth
117.00 mm
SA700ID07
Height
23.00 mm
SA700ID08
mass (net)
0.06 kg
LINK
http://www.siemens.com/btproduct?S54319-F15-A1
SA810ID03
Manufacturer’s reference number
S54319-F15-A1
SA810ID04
Datanorm number
S54319-F15-A1
SA810ID06
GTIN number
4047625015565
SA810ID10
Description text
Detector base
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001095
ETIMCLASSN
ETIM Classname
Light control unit for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.