Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
DAB-W Deep adaptor base - white
SA110ID05
Main groups of wares
DAB-W
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
93.0 mm
SA700ID06
Depth
93.0 mm
SA700ID07
Height
50.0 mm
SA700ID08
mass (net)
0.080 kg
LINK
Product link
http://www.siemens.com/btproduct?S54370-N27-A2
SA810ID03
Manufacturer’s reference number
S54370-N27-A2
SA810ID04
Datanorm number
S54370-N27-A2
SA810ID06
GTIN number
SA810ID10
Description text
Deep adapter base - white
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC002750
ETIMCLASSN
ETIM classname
Accessories for optic and acoustic signalling equipment
IFCEXPORT
IfcExportAs
IfcJunctionBox.USERDEFINED
OMNICLASSNU
OmniClass number
23-29 29 13
OMNICLASS
OmniClass title
Fire Detectors
UNICLASSC
Pr_80_77_28
SA010ID03
Issue date (month) of the guideline
200111
SA100ID04
Main product group 1
Fire safety (EN)
SA110ID04
Main product group 2
Cerberus PRO
SA010ID02
Blattnummer der Richtlinie
99
SA740ID04
Approval markings
Related Equipment
    No related equipment available
Previews
3D
2D