Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
CXG3.X300
SA700ID04
Product feature
CXG3.X300 Connect X300
SA400ID03
SA700ID05
Width
191.0 mm
SA700ID06
Depth
68.5 mm
SA700ID07
Height
100.0 mm
SA700ID08
mass (net)
1.590 kg
LINK
http://www.siemens.com/btproduct?S55842-Z121-A100
SA810ID03
Order number
S55842-Z121-A100
SA810ID04
DataNorm number
S55842-Z121-A100
SA810ID06
GTIN number
4047625007164
SA810ID10
Description text
Connect X300
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC001099
ETIMCLASSN
ETIM classname
System interface/media gateway for bus system
IFCEXPORT
IfcAsExport
IfcCommunicationsAppliance.GATEWAY
OMNICLASSNU
Omniclass number
23-37 13 17
OMNICLASS
Omniclass title
Wide Area Network Devices
UNICLASSC
Uniclass code
Pr_70_75_52
Related Equipment
    No related equipment available
Previews
3D
2D