Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
CXG3.X200
SA700ID04
Product feature
CXG3.X200 Connect X200
SA400ID03
SA700ID05
Width
144.000 mm
SA700ID06
Depth
124.000 mm
SA700ID07
Height
74.500 mm
SA700ID08
mass (net)
0.300 kg
LINK
0.000
SA810ID03
Manufacturer’s reference number
S55842-Z131-A100
SA810ID04
Datanorm number
S55842-Z131-A100
SA810ID06
GTIN number
4047625011581
SA810ID10
Description text
CXG3.X200 Connect X200
SA810ID14
Quantity units
PCE
SA810ID15
1.000
SA010ID06
Manufacturer Web Address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220816
ETIMCLASSC
ETIM Classcode
EC001102
ETIMCLASSN
ETIM Classname
Energy management for bus system
IFCEXPORT
IfcAsExport
IfcCommunicationsAppliance.GATEWAY
OMNICLASSNU
Omniclass number
23-37 13 17
OMNICLASS
Omniclass title
Wide Area Network Devices
UNICLASSC
Uniclass code
Pr_70_75_52
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D