Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
BAT12-25
SA700ID04
Product feature
BAT12-25 Battery 12V,25Ah(28Ah,LL)
SA400ID03
SA700ID05
Width
177.0 mm
SA700ID06
Depth
168.0 mm
SA700ID07
Height
127.0 mm
SA700ID08
mass (net)
8.180 kg
LINK
http://www.siemens.com/btproduct?S54302-Z102-A1
SA810ID03
Order number
S54302-Z102-A1
SA810ID04
DataNorm number
S54302-Z102-A1
SA810ID06
GTIN number
4047625015367
SA810ID10
Description text
Battery (12 V, 25 Ah, VdS)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC011878
ETIMCLASSN
ETIM classname
Battery (Lead)
IFCEXPORT
IfcAsExport
IfcElectricFlowStorageDevice.BATTERY
OMNICLASSNU
Omniclass number
23-35 19 15
OMNICLASS
Omniclass title
Rechargeable Batteries
UNICLASSC
Uniclass code
Pr_60_70_06_22
Related Equipment
    No related equipment available
Previews
3D
2D