Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
ASZ6.6
SA700ID04
Product property
ASZ6.6 Stem Heater AC/DC 24V
SA400ID03
Display type
SA700ID05
Width
48.0 mm
SA700ID06
Depth
22.0 mm
SA700ID07
Height
160.0 mm
SA700ID08
mass (net)
0.201 kg
LINK
http://www.siemens.com/btproduct?S55845-Z108
SA810ID03
Manufacturer’s reference number
S55845-Z108
SA810ID04
Datanorm number
S55845-Z108
SA810ID06
GTIN number
7612914073136
SA810ID10
Description text
Stem heating element for media <lt/> 0 °C
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC011307
ETIMCLASSN
ETIM Classname
Accessories/spare parts for servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Pr_75_50_18_21
Související vybavení
    No related equipment available
Previews
3D
2D
Code