Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
ASK39.1 Weathershild SAX/SAV/SAL
SA110ID05
Product type (ASN)
ASK39.1
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
160.0 mm
SA700ID06
Depth
105.0 mm
SA700ID07
Height
300.0 mm
SA700ID08
mass (net)
0.272 kg
LINK
Product link
http://www.siemens.com/btproduct?S55845-Z109
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55845-Z109
SA810ID04
Datanorm number
S55845-Z109
SA810ID06
GTIN number
7612914073228
SA810ID10
Description text
Weathershield for SAX../SAL..
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25877
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC011307
ETIMCLASSN
ETIM Classname
Accessories/spare parts for servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Pr_75_50_18_94
Related Equipment
    No related equipment available
Previews
3D
2D