Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
AQR2570NJ Flush Mount Sensor Base Module
SA110ID05
Main product group
AQR2570NJ
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
64.000
SA71015ID05
Width
45.000
SA71015ID06
Height
110.000
SA71015ID07
mass (net)
0.120
SA700ID19
Protection class (IP), evaluation electronics
LINK
http://www.siemens.com/btproduct?S55720-S206
SA740ID04
0.000
SA810ID03
Order number
S55720-S206
SA810ID04
DataNorm number
S55720-S206
SA810ID06
GTIN number
7612914088031
SA810ID10
Description text
AQR2570NJ Flush Mount Sensor Base Module
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010035
ETIMCLASSN
ETIM classname
Room sensor relative humidity/temp. active
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_75
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D