您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
AQR2570NJ Unterputzfühler Basismodul(0)
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Sensors
Humidity and temperature
Room sensors - flush mounted AQR25..
AQR2570NJ
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_eu/hlkprodukte/fuehler/feuchteundtemperaturfuehler/raumfuehlerunterputzaqr25/aqr2570nj/aqr2570nj_s55720_s206.prj},{NB=AQR2570NJ Unterputzfühler Basismodul(0)},{SA810ID03=S55720-S206},{SA71015ID04=64.000},{SA71015ID05=45.000},{SA71015ID06=110.000},{SA71015ID07=0.120},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA400ID03=0.000},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=AQR2570NJ Unterputzfühler Basismodul},{SA110ID05=AQR2570NJ},{PREVIEW=../../_pool_/30/de/siemenslogo.png},{BUSPROTOKOLL=KNX},{SA100ID04=Raumautomation},{SA700ID19=},{SA700ID17=nein},{LINK=http://www.siemens.com/btproduct?S55720-S206},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
AQR2570NJ Flush Mount Sensor Base Module
SA110ID05
Main product group
AQR2570NJ
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
64.000
SA71015ID05
Width
45.000
SA71015ID06
Height
110.000
SA71015ID07
mass (net)
0.120
SA700ID19
Protection class (IP), evaluation electronics
LINK
http://www.siemens.com/btproduct?S55720-S206
SA740ID04
0.000
SA810ID03
Order number
S55720-S206
SA810ID04
DataNorm number
S55720-S206
SA810ID06
GTIN number
7612914088031
SA810ID10
Description text
AQR2570NJ Flush Mount Sensor Base Module
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010035
ETIMCLASSN
ETIM classname
Room sensor relative humidity/temp. active
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_75
相應設備
No related equipment available
Previews
3D
Characteristics Graph
2D
Code
聯繫信息