Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Vorschau
LODLEVEL
Level of detail
SA110ID05
Main groups of wares
SA700ID04
Product name
SA100ID04
Application area
Room automation
SA700ID19
Protection class (IP), evaluation electronics
SA700ID17
Condensation allowed
0
SA400ID03
Housing material
SA71015ID04
Width
0.000 Inch
SA71015ID05
Depth
0.000 Inch
SA71015ID06
Height
0.000 Inch
SA71015ID07
Mass (net)
0.000 lbs.
SA300ID03
Mounting type of the sensors
SA350ID03
Mounting position
SA700ID11
Min. medium temperature (in operation)
0.000 F
SA700ID12
Max. medium temperature (in operation)
0.000 F
SA740ID04
SA810ID03
Manufacturer order number
SA810ID04
DATANORM number
SA810ID06
GTIN number
7612910000000
SA810ID10
Beschreibungstext
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
ETIMCLASSN
ETIM classname
IFCEXPORT
IfcExportAs
OMNICLASSNU
OmniClass number
OMNICLASS
OmniClass title
UNICLASSC
Uniclass code
SA010ID02
Sheet number of the guideline
51
SA110ID04
Product series
Room automation
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D