Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
AQR2510NFW
BUSPROTOKOLL
Bus Protokoll
SA700ID04
Product feature
AQR2510NFW Designframe
SA400ID03
Display type
SA500ID03
Bus protocol
SA700ID05
Width
80.200 mm
SA700ID06
Depth
8.000 mm
SA700ID07
Height
80.200 mm
SA700ID08
Weight (net)
0.012 kg
LINK
http://www.siemens.com/gamma-td?ssn=S55720-S158
SA740ID04
Approval markings
SA810ID03
S55720-S158
SA810ID04
Datanorm number
S55720-S158
SA810ID06
GTIN number
7612914083050
SA810ID10
AQR2510NFW - Frame DELTA azio for front module
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25812
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM Classcode
EC000007
ETIMCLASSN
ETIM Classname
Cover frame for domestic switching devices
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-35 31 11
OMNICLASS
OmniClass title
Power Supply Devices
UNICLASSC
Pr_75_75_76_88
Související vybavení
    No related equipment available
Previews
3D
2D
Code