Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
AP 254/02 Combination sensor
SA110ID05
Main product group
AP 254/02
PREVIEW
Preview
LODLEVEL
SA100ID04
Application range of the sensors
Room automation
SA71015ID04
Length
72.000
SA71015ID05
Width
54.000
SA71015ID06
Height
110.000
SA71015ID07
mass (net)
0.158
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation allowed
SA400ID03
Housing material
0.000
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1254-3EY02
SA810ID03
Order number
5WG1254-3EY02
SA810ID04
DataNorm number
5WG1254-3EY02
SA810ID06
GTIN number
4001869384726
SA810ID10
Description text
AP 254/02 Combination sensor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM classcode
EC000926
ETIMCLASSN
ETIM classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_53
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.