您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
AP 254/02 Kombisensor(0)
Siemens Building Technologies ASIA/PACIFIC Portfolio
Building control – GAMMA instabus
Physical sensors
with KNX connection
Brightness
AP 254/02
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_ap/buildingcontrolgammainstabus/physicalsensors/withknxconnection/brightness/ap25402/ap_254/02_5wg1254-3ey02.prj},{NB=AP 254/02 Kombisensor(0)},{SA810ID03=5WG1254-3EY02},{SA71015ID04=72.000},{SA71015ID05=54.000},{SA71015ID06=110.000},{SA71015ID07=0.158},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA400ID03=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=MIN},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=AP 254/02 Kombisensor},{SA110ID05=AP 254/02},{PREVIEW=../../_pool_/05/69/a6v10327631.png},{SA100ID04=Raumautomation},{BUSPROTOKOLL=KNX},{SA700ID19=},{SA700ID17=},{LINK=http://www.siemens.com/gamma-td?ssn=5WG1254-3EY02},{SA740ID04=},{SA810ID04=5WG1254-3EY02},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
AP 254/02 Combination sensor
SA110ID05
Main product group
AP 254/02
PREVIEW
Preview
LODLEVEL
Low
Low
SA100ID04
Application range of the sensors
Room automation
SA71015ID04
Length
72.000
SA71015ID05
Width
54.000
SA71015ID06
Height
110.000
SA71015ID07
mass (net)
0.158
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation allowed
SA400ID03
Housing material
0.000
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1254-3EY02
SA810ID03
Order number
5WG1254-3EY02
SA810ID04
DataNorm number
5WG1254-3EY02
SA810ID06
GTIN number
4001869384726
SA810ID10
Description text
AP 254/02 Combination sensor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM classcode
EC000926
ETIMCLASSN
ETIM classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_53
相應設備
No related equipment available
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
Code
聯繫信息