RDF800KN/VB Raumthermostat(0)
Siemens Building Technologies EUROPEAN Portfolio
KNX Building Control
Heating, ventilation and air conditioning - room temperature control
Room thermostats
Flush-mounted
RDF800KN/VB
Powered by
CAD모델 선택
CAD 파일 생성
PDF 데이터시트 생성
{siemens_bt_eu/knxgebaeudesystemtechnik/heizunglueftungundklimaraumtemperaturregelung/raumthermostate/unterputz/rdf800knvb/rdf800kn_vb_s55770_t429.prj},{NB=RDF800KN/VB Raumthermostat(0)},{SA810ID03=S55770-T429},{SA400ID03=0.000},{SA460ID03=0.000},{SA71012ID04=92},{SA71012ID05=25},{SA71012ID06=86.00},{SA71012ID07=0.15},{SA700ID11=0.000},{SA700ID12=0.000},{SA740ID04=0.000},{SA700ID07=0.000},{SA700ID08=0.000},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{PREVIEW=../../_pool_/30/de/siemenslogo.png},{SA700ID04=RDF800KN/VB Raumthermostat},{SA110ID05=RDF800KN/VB},{BUSPROTOKOLL=KNX},{SA100ID04=mit vollgrafikfähigem Touchdisplay},{BUSSPROTKOLL=},{SA200ID03=},{SA700ID06=50},{LINK=http://www.siemens.com/btproduct?S55770-T429},{SA810ID04=S55770-T429},{SA810ID06=4047625010614},{LODLEVEL=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
../../_pool_/30/de/siemenslogo.png
../../_pool_/30/de/siemenslogo.png
LODLEVEL
Level of detail
Low
Low
SA700ID04
Product name
RDF800KN/VB Room thermostat
RDF800KN/VB Room thermostat
SA110ID05
Main product group
RDF800KN/VB
RDF800KN/VB
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
with full graphics touch display
BUSSPROTKOLL
Bus protocols
SA200ID03
Mounting type
SA71012ID04
Length
92
92
mm
SA71012ID05
Width
25
25
mm
SA71012ID06
Height
86.00
mm
SA71012ID07
Height
0.15
0.15
kg
SA700ID06
Max. Ambient temperature (in operation)
50
50
°C
LINK
http://www.siemens.com/btproduct?S55770-T429
SA810ID03
Manufacturer’s reference number
S55770-T429
S55770-T429
SA810ID04
Datanorm number
S55770-T429
S55770-T429
SA810ID06
GTIN number
4047625010614
4047625010614
SA810ID10
Description text
Touchscreen Raumthermostat für Unterputzmontage mit KNX Kommunikation, 2-/4-Rohr-Ventilatorkonvektoren, universelle Applikationen oder Direktverdampfer, schwarz
Touchscreen Raumthermostat für Unterputzmontage mit KNX Kommunikation, 2-/4-Rohr-Ventilatorkonvektoren, universelle Applikationen oder Direktverdampfer, schwarz
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC001101
EC001101
ETIMCLASSN
ETIM Classname
Room temperature controller for bus system
Room temperature controller for bus system
IFCEXPORT
IfcExortAs
IfcSensor.TEMPERATURESENSOR
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
Omniclass code
23-27 11 11 13
23-27 11 11 13
OMNICLASS
OmniClass title
Temperature Control Modules
Temperature Control Modules
UNICLASSC
Uniclass code
Pr_75_50_76_73
Pr_75_50_76_73
SA700ID05
Min. ambient temperature (in operation)
0
0
°C
관련장비
사용 가능한 관련 장비가 없습니다.
미리보기
3D
Characteristics Graph
2D
암호
연락처 정보