Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
UP 220D31
SA700ID04
Product feature
UP 220D31 I/O Push button interface 4-f
SA700ID05
Width
42.0 mm
SA700ID06
Depth
8.5 mm
SA700ID07
Height
42.0 mm
SA700ID08
mass (net)
0.050 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1220-2DB31
SA810ID03
Manufacturer’s reference number
5WG1220-2DB31
SA810ID04
Datanorm number
5WG1220-2DB31
SA810ID06
GTIN number
4001869438276
SA810ID10
Description text
Pushbutton interface 4 x potential-free contact, output for LED control
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000688
ETIMCLASSN
ETIM Classname
Binary input for bus system
IFCEXPORT
IfcAsExport
IfcOutlet.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 31 13
OMNICLASS
Omniclass title
Fire Alarm Control Panels
UNICLASSC
Uniclass code
Pr_25_80
Взаимно свързана екипировка
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code